SLLSFW3A April   2025  – June 2025 SN55LVTA4-SEP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Unused Enable Pins
      2. 7.3.2 Driver Disabled Output
      3. 7.3.3 Driver Equivalent Schematics
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application
        1. 8.1.1.1 Detailed Design Procedure
          1. 8.1.1.1.1 Interconnecting Media
        2. 8.1.1.2 Design Requirements
        3. 8.1.1.3 Application Curve
      2. 8.1.2 Cold Sparing
      3. 8.1.3 Power Supply Recommendations
        1. 8.1.3.1 Supply Bypass Capacitance
      4. 8.1.4 Layout
        1. 8.1.4.1 Layout Guidelines
          1. 8.1.4.1.1 Microstrip vs. Stripline Topologies
          2. 8.1.4.1.2 Dielectric Type and Board Construction
          3. 8.1.4.1.3 Recommended Stack Layout
          4. 8.1.4.1.4 Separation Between Traces
          5. 8.1.4.1.5 Crosstalk and Ground Bounce Minimization
        2. 8.1.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Related Documentation
  11. 10Receiving Notification of Documentation Updates
  12. 11Support Resources
  13. 12Trademarks
  14. 13Electrostatic Discharge Caution
  15. 14Glossary
  16. 15Revision History
  17. 16Mechanical, Packaging, and Orderable Information
Dielectric Type and Board Construction

The speeds at which signals travel across the board dictates the choice of dielectric. FR-4, or equivalent, usually provides adequate performance for use with LVDS signals. If rise or fall times of TTL/CMOS signals are less than 500ps, empirical results indicate that a material with a dielectric constant near 3.4, such as Rogers™ 4350 or Nelco N4000-13 is better suited. Once the designer chooses the dielectric, there are several parameters pertaining to the board construction that can affect performance. The following set of guidelines were developed experimentally through several designs involving LVDS devices:

  • Copper weight: 15g or 1/2oz start, plated to 30g or 1oz
  • All exposed circuitry should be solder-plated (60/40) to 7.62μm or 0.0003in (minimum).
  • Copper plating should be 25.4μm or 0.001in (minimum) in plated-through-holes.
  • Solder mask over bare copper with solder hot-air leveling