SLLSFW3A April 2025 – June 2025 SN55LVTA4-SEP
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.3 | 3.6 | V | |
| VIH | High-level input voltage | 2 | V | |||
| VIL | Low-level input voltage | 0.8 | V | |||
| TA | Operating ambient temperature | –55 | 125 | °C | ||
| TPCB | PCB temperature | 1mm away from the device | –55 | 128 | °C | |
| TJ | Junction temperature | –55 | 135 | °C | ||