SLLSFW3A April 2025 – June 2025 SN55LVTA4-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Driver | ||||||||
| VOD | Driver differential output voltage | RL = 100 Ω | 247 | 340 | 454 | mV | ||
| Δ|VOD| | Change in differential output voltage between logic states | RL = 100Ω | –50 | 50 | mV | |||
| VOC(SS) | Steady statte common-mode output voltage | RL = 100Ω | 1.125 | 1.2 | 1.375 | V | ||
| ΔVOC(SS) | Change in steady-state common-mode output voltage | RL = 100Ω | –50 | 50 | mV | |||
| VOC(PP) | Peak-to-peak common-mode output voltage | RL = 100Ω | 50 | mV | ||||
| IO(OFF) | Output current with power off | VCC = 0 , VO = 2.4V | –4 | 4 | µA | |||
| IOZ | High impedance state output current | VO = 0 or 2.4V, G = 0.8V and G = 2V | –1 | 1 | µA | |||
| IOS | Short-circuit output current, Y or Z | VO = 0V | -4 | -24 | mA | |||
| IOS | Short-circuit output current, Y & Z | VOD = 0V | -12 | 12 | mA | |||
| Input | ||||||||
| VIH | High level input voltage ( G, G, A) | VCC = 3V to 3.6V | 2 | V | ||||
| VIL | Low level input voltage (G, G, A) | VCC = 3V to 3.6V | 0.8 | V | ||||
| IIH | High level input current ( G) | VIH = 3.6V, VCC = 0V or 3.6V | 4 | 20 | µA | |||
| IIL | Low level input current ( G) | VIL = 0V, VCC = 0V or 3.6V | 0.1 | 10 | µA | |||
| IIH | High level input current (G) | VIH = 3.6V, VCC = 0V or 3.6V | 4 | 20 | µA | |||
| IIL | Low level input current (G) | VIL = 0V, VCC = 0V or 3.6V | 0.1 | 10 | µA | |||
| IIH | High level input current (A) | VIH = 3.6V, VCC = 0V or 3.6V | 4 | 20 | µA | |||
| IIL | Low level input current (A) | VIL = 0V, VCC = 0V or 3.6V | 0.1 | 10 | µA | |||
| CI | Input Capacitance (G, G, A) to ground | VCC = 0V to 3.6V | 5 | pF | ||||
| Supply | ||||||||
| ICC | Supply current | VI = VCC or GND, No load, enabled | -55°C < TA < 125°C | 9 | 20 | mA | ||
| VI = VCC or GND, RL = 100Ω, enabled | -55°C < TA < 125°C | 25 | 35 | mA | ||||
| ICC | Supply current (quiescent) | VI = VCC or GND, No load, disabled | -55°C < TA < 125°C | 0.25 | 1 | mA | ||