SLUSBX9J March   2014  – October 2026 TPS23861

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Detailed Pin Description
      2. 6.1.2 I2C Detailed Pin Description
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Detection Resistance Measurement
      2. 6.3.2  Physical Layer Classification
      3. 6.3.3  Class and Detect Fields
      4. 6.3.4  Register State Following a Fault
      5. 6.3.5  Disconnect
      6. 6.3.6  Disconnect Threshold
      7. 6.3.7  Fast Shutdown Mode
      8. 6.3.8  Legacy Device Detection
      9. 6.3.9  VPWR Undervoltage and UVLO Events
      10. 6.3.10 Timer-Deferrable Interrupt Support
      11. 6.3.11 A/D Converter and I2C Interface
      12. 6.3.12 Independent Operation when the AUTO Bit is Set
      13. 6.3.13 I2C Slave Address and AUTO Bit Programming
    4. 6.4 Device Functional Modes
      1. 6.4.1 Off
      2. 6.4.2 Manual
      3. 6.4.3 Semi-Auto
      4. 6.4.4 Auto
      5. 6.4.5 Push-Button Power On Response
      6. 6.4.6 TSTART Indicators of Detect and Class Failures
      7. 6.4.7 Device Power On Initialization
    5. 6.5 Register Map – I2C-Addressable
      1. 6.5.1  Interrupt Register
      2. 6.5.2  Interrupt Enable Register
      3. 6.5.3  Power Event Register
      4. 6.5.4  Detection Event Register
      5. 6.5.5  Fault Event Register
      6. 6.5.6  Start/ILIM Event Register
      7. 6.5.7  Supply Event Register
      8. 6.5.8  Port n Status Register
        1. 6.5.8.1 Port 1 Status Register
        2. 6.5.8.2 Port 2 Status Register
        3. 6.5.8.3 Port 3 Status Register
        4. 6.5.8.4 Port 4 Status Register
      9. 6.5.9  Power Status Register
      10. 6.5.10 I2C Slave Address Register
      11. 6.5.11 Operating Mode Register
      12. 6.5.12 Disconnect Enable Register
      13. 6.5.13 Detect/Class Enable Register
      14. 6.5.14 Port Power Priority Register
      15. 6.5.15 Timing Configuration Register
      16. 6.5.16 General Mask 1 Register
      17. 6.5.17 Detect/Class Restart Register
      18. 6.5.18 Power Enable Register
      19. 6.5.19 Reset Register
      20. 6.5.20 Legacy Detect Mode Register
      21. 6.5.21 Two-Event Classification Register
      22. 6.5.22 Interrupt Timer Register
      23. 6.5.23 Disconnect Threshold Register
        1. 6.5.23.1 Bits Description
      24. 6.5.24 ICUTnm CONFIG Register
        1. 6.5.24.1 ICUT21 CONFIG Register
        2. 6.5.24.2 ICUT43 CONFIG Register
        3. 6.5.24.3 Bits Description
      25. 6.5.25 Temperature Register
      26. 6.5.26 Input Voltage Register
      27. 6.5.27 Port n Current Register
        1. 6.5.27.1 Port 1 Current Register
        2. 6.5.27.2 Port 2 Current Register
        3. 6.5.27.3 Port 3 Current Register
        4. 6.5.27.4 Port 4 Current Register
      28. 6.5.28 Port n Voltage Register
        1. 6.5.28.1 Port 1 Voltage Register
        2. 6.5.28.2 Port 2 Voltage Register
        3. 6.5.28.3 Port 3 Voltage Register
        4. 6.5.28.4 Port 4 Voltage Register
      29. 6.5.29 PoE Plus Register
      30. 6.5.30 Firmware Revision Register
      31. 6.5.31 I2C Watchdog Register
      32. 6.5.32 Device ID Register
      33. 6.5.33 Cool Down/Gate Drive Register
      34. 6.5.34 Port n Detect Resistance Register
        1. 6.5.34.1 Port 1 Detect Resistance Register
          1. 6.5.34.1.1 Port 2 Detect Resistance Register
          2. 6.5.34.1.2 Port 3 Detect Resistance Register
          3. 6.5.34.1.3 Port 4 Detect Resistance Register
      35. 6.5.35 Port n Detect Voltage Difference Register
        1. 6.5.35.1 Port 1 Detect Voltage Difference Register
        2. 6.5.35.2 Port 2 Detect Voltage Difference Register
        3. 6.5.35.3 Port 3 Detect Voltage Difference Register
        4. 6.5.35.4 Port 4 Detect Voltage Difference Register
      36. 6.5.36 Reserved Registers
  8. 7 Application and Implementation
    1. 7.1 Introduction to PoE
    2. 7.2 Application Information
      1. 7.2.1 Kelvin Current Sensing Resistor
      2. 7.2.2 Connections on Unused Ports
    3. 7.3 Typical Application
      1. 7.3.1 Two Port, Auto Mode Application with External Port Reset
        1. 7.3.1.1 Design Requirements
      2. 7.3.2 Four Port, Auto Mode Application
        1. 7.3.2.1 Design Requirements
      3. 7.3.3 Eight Port, Semi-Auto Mode Application Using MSP430 Micro-Controller
        1. 7.3.3.1 Design Requirements
      4. 7.3.4 Detailed Design Procedure
        1. 7.3.4.1 Power Pin Bypass Capacitors
        2. 7.3.4.2 Per Port Components
        3. 7.3.4.3 System Level Components (not shown in the schematic diagrams)
      5. 7.3.5 Application Curves
    4. 7.4 System Examples
      1. 7.4.1 Overcurrent and Overload Protection
      2. 7.4.2 Inrush Protection
      3. 7.4.3 ICUT Current Limit
      4. 7.4.4 Foldback Protection (ILIM)
      5. 7.4.5 Kelvin Current Sensing Resistor
    5. 7.5 Power Supply Recommendations
      1. 7.5.1 VDD
      2. 7.5.2 VPWR
      3. 7.5.3 VPWR-RESET Sequencing
    6. 7.6 Layout
      1. 7.6.1 Layout Guidelines
        1. 7.6.1.1 Port Current Kelvin Sensing
      2. 7.6.2 Layout Example
        1. 7.6.2.1 Component Placement and Routing Guidelines
          1. 7.6.2.1.1 Power Pin Bypass Capacitors
          2. 7.6.2.1.2 Per-Port Components
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Auto

In Auto Mode the TPS23861 automatically cycles the port through detection, classification and power on. The ICUT and PoEP fields are set automatically based on the classification status. If a class 0, 1, 2 or 3 PD is recognized, ICUTn is set to 000 (374mA) and the PoEPn bit is cleared. If a class 4 PD is recognized, ICUTn is set to 110 (645mA) and the PoEPn bit is set. Auto Mode and the AUTO bit are related, but are not identical. When the Bit is set, all ports are placed in Auto Mode; additionally, several other registers are set. See Section 6.3.12 section.

Following a power-off command, disconnect or shutdown due to a Start, ICUT or ILIM fault, the port powers off. Following port power off due to a power off command or disconnect, the TPS23861 continues automatic operation starting with a detection cycle (if DETEn is set). If the shutdown is due to a Start, ICUT or ILIM fault, the TPS23861 enters into a cool-down period. During the cool-down period any port power-on command using Power Enable Command is ignored. The length of the cool-down period is set in the CLDN field of the Cool Down/Gate Drive Register. After the end of the cool-down period the TPS23861 continues automatic operation starting with a detection cycle, assuming DETEn is set.

The TPS23861 will not automatically apply power to a port, even if Operating Mode is set to Auto, under the following circumstances.

  • The detect status is not Resistance Valid. This means that the DETEn bit must be set in order to power on in Auto Mode.
    Note:

    A write to the DETEn bit or CLEn bit will not stick if the port is in Off Mode.

  • If the classification status is overcurrent or, class mismatch.

The TPS23861 starts in Auto Mode after a power-on reset or when the RESET pin is de-asserted. When a valid PD is connected as TPS23861 comes out of reset, then the ports will sequence through detection, classification, and power on as shown in Figure 6-9. Staggered port power on prevents the sudden inrush of current from the VPWR supply when multiple PDs are already connected.

TPS23861 Port Sequencing after RESET Pin De-AssertionFigure 6-9 Port Sequencing after RESET Pin De-Assertion