SLUSFQ8B December 2024 – June 2025 BQ2969T
PRODMIX
Each cell in the BQ2969T device is monitored independently for an overvoltage condition. Overvoltage is detected by comparing the actual cell voltage to a protection voltage reference, VOV. If any cell voltage exceeds the programmed VOV value, an internal timer circuit is activated. After the timer completes a fixed, pre-programmed delay, the OUT pin transitions from an inactive state to the active state.
Figure 7-2 Timing for Overvoltage Sensing for OUT