Over operating free-air temperature range of –40°C to 110°C (unless otherwise noted)(1)
| PARAMETER |
MIN |
MAX |
UNIT |
| Supply voltage range |
VDD – VSS |
–0.3 |
30 |
V |
| VDD – V4 |
–0.3 |
30 |
V |
| Input voltage range |
V1 – VSS, V2 – VSS, V3 – VSS, V4 – VSS, CTL – VSS |
–0.3 |
30 |
V |
| Output voltage range |
REG – VSS |
–0.3 |
5.0 |
V |
| Output voltage range |
OUT – VSS |
–0.3 |
30 |
V |
| Storage temperature, Tstg |
|
-65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent
device damage. Absolute Maximum Ratings do not imply functional operation of the
device at these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device lifetime.