The sense resistor (RSNSx) must be placed close to the TPS12S24F-Q1 and then connect RSNSx using the Kelvin techniques. Refer to Choosing the Right Sense Resistor Layout for more information on the Kelvin techniques.
For all the applications, TI recommends 1µF or higher and 0.1µF in parallel ceramic decoupling capacitor between VS terminal and GND. Consider adding RC network at the supply pin (VS) of the controller to improve decoupling against the power line disturbances.
For all the applications, TI recommends 0.1µF ceramic decoupling capacitor between SRCx terminal and GND to limit the slew rate on SRCx during GATEx turn off.
The high current path from the board’s input to the load, and the return path, must be parallel and close to each other to minimize loop inductance.
The external MOSFETs must be placed close to the controller such that the gate of the MOSFETs are close to GATEx pin to form short GATE loop. Consider adding a place holder for a resistor in series with the Gate of each external MOSFET to damp high-frequency oscillations if need arises.
Place a TVS diode at the input to clamp the voltage transients during hot-plug and fast turn-off events.
The external bootstrap capacitor must be placed close to BSTx and SRCx pins to form very short loop.
The ground connections for the various components around the TPS12S24F-Q1 must connect directly to each other, the GNS of the TPS12S24F-Q1, and then the system ground at one point. Do not connect the various component grounds to each other through the high current ground line.