SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPS12S24FQRHBRQ1 | VQFN | RHB | 30 | 3000 | 330.0 | 12.4 | 4.25 | 4.25 | 1.15 | 8.0 | 12.0 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
|
PTPS12S24FQRHBRQ1 | VQFN | RHB | 30 | 3000 | 367.0 | 367.0 | 35.0 |