SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION
Setting the CRC_EN bit high enables CRC error detection and CRC is calculated based on 28 bits (including upper nibble of CRC byte on SDI). A CRC-4-ITU-Normal Check Sequence (FCS) is then sent along with each serial transaction. The 4-bit CRC is based on the normal generator polynomial X4+X+1 with CRC starting value = 1111. When CRC is enabled, the TPS12SxxF-Q1 expects a check byte appended to the SDI program/configure data that it receives. To program a complete word, exact bits of information (shown in following table) must be enter into the device. When CRC is disabled, the IC enables register write only if exactly bits have been clocked in. When CRC is enabled, the IC enables register write only if exactly bits have been clocked in with no CRC errors. In case the word length exceeds or does not meet the required length or there is CRC errors, the SPI_ERR bit in the FAULT_GLOBAL register is asserted to logic “1”,and the data received is considered invalid. Note the SPI_ERR bit is not flagged if SCLK is not present. The SPI_ERR is sent back to the SPI Main device on SDO during next chip access. Note that clear on read applies only when there is no SPI error when the register is read.