SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION
TPS12S24F-Q1 is a family of low IQ smart dual high side drivers with protection and diagnostics. With a wide operating voltage range from 3.5V to 70V and a 80V absolute maximum rating the device is an excellent choice for 12V, 24V, and 48V automotive system designs.
It has two integrated gate drives with 0.5A source and 2A sink (GATEx). In low-power mode, the integrated low-power path is kept ON and the main FETs are turned OFF with IQ of 35µA (typical). The device automatically switches to the active mode with main FETs (GATEx) ON when load current exceeds configurable load wakeup threshold and asserts FLT/WAKE low as wakeup indication to the MCU. Further, the device also includes various capacitive charging modes which can configured over SPI.
Diagnostics features include a digital bi-directional current with adjustable Bi-I2T based overcurrent and Bi-short circuit protection using an external RSNS resistor, output voltage, input voltage, FET temperature sense, controller temperature and FET VDS sense that can be read over the SPI to diagnosis external FET and load failures.
The TPS12S24F-Q1 is available in a 30-pin VQFN package.