SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION
The TPS12SxxF-Q1 has integrated AUTO LPM feature which can be enabled by AUTO_LPM_ENTRY bit in DEV_CONFIG register. AUTO LPM functionality provides flexibility for the device to automatically transition from active to a low IQ LPM while keeping power available to output at all times.
If AUTO_LPM_ENTRY bit is set to '1' and loadwakeup is detected by device (ICHx(LOAD) > ICHx(LWUx)) then device starts internal timer (tLPM_WAKE_DEGLITCH) based on LPM_WAKE_DEGLITCH timer setting in LPM register. After the 500us (current sense amplifier startup and settling time), device sense VSNSx (ICHx(LOAD) × RSNSx) voltage through CSx+ and CSx- pin and starts comparing VSNSx with fixed VCHx(AUTO_LPM_THS) (1mV typical) threshold.