SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION
When the device is in low-power mode (LPM), LPM_STATUS bit is set '1'. The device transitions from LPM to active mode automatically whenever load current (ICHx(LOAD)) exceeds load wakeup trigger threshold (ICHx(LWUx)) setting configured in LPM_EXIT_CURR_CHx. After load current exceeds load wakeup threshold, device automatically turns ON the main FET (GATEx) first and bypass FET is turned OFF after main FET (GATEx) has fully turned ON and FLT/WAKE pin asserts low indicating the exit from the LPM. LPM_WAKE_CHx bit is also set to '1' in register map and LPM_STATUS bit is also reset to '0'.
Load wakeup deglitch time can be selected in LOAD_WAKE_DEGLITCH setting. AUTO LPM feature has to be disabled by resetting AUTO_LPM_ENTRY bit to '0'.
The device features short circuit current protection in LPM. If the voltage between VBBx to SRCx exceeds VCHx(LPM_SCP) threshold then bypass FET is turned OFF in nanoseconds and main FET (GATEx) is turned ON within tLPM_SC time along with FLT/WAKE pin asserted low. LPM_HS_CHx bit is set to '1' to indicate short-circuit in low-power mode which can be read by MCU over SPI.