SLUSG35A August 2026 – November 2026 TPS12S24F-Q1
ADVANCE INFORMATION
The drain to source voltage of activated channels is continuously monitored which can also be used for VDS based short circuit protection (SCP). The VDS based SCP protection is available in both the direction and can be enabled using VDS_PROT_EN_CHx bit along with threshold setting using combination of VDS_OVP_SET_CHx and VDS_GAIN_CHx bits. A configurable filter time set using VDS_OVP_MASK_CHx is provided for each channel independently to set masking or deglitch time to avoid false trip due to noisy signal measurement. Figure 7-16 shows application circuit with VDS based SCP protection without current sense resistor (RSNSx) leading to system-level size and cost reduction.
With GATEx tunred on by CHx_ON bit, first VGS of external FET is sensed by monitoring the voltage across GATEx to SRCx pins. Once GATEx to SRCx voltage raises above VCHx(GATE_GOOD) (7.5V typical) threshold which specifies that the external FET is enhanced, then the VDS based protection is activated.
Table 7-2 shows threshold setting for VDS based SCP protection based on combination of VDS_OVP_SET_CHx and VDS_GAIN_CHx[1:0] bits.
|
VDS_OVP_SET_CHx[4:0] |
VDS OVP THRESHOLD (mV) |
||
|---|---|---|---|
|
VDS_GAIN_CHx[1:0] = |
'11' |
'10' |
'01' |
|
0 |
300 |
56 |
15 |
|
1 |
340 |
64 |
17 |
|
2 |
380 |
72 |
19 |
|
3 |
425 |
80 |
21 |
|
4 |
465 |
87.5 |
24 |
|
5 |
510 |
95 |
26 |
|
6 |
550 |
105 |
28 |
|
7 |
590 |
110 |
30 |
|
8 |
635 |
120 |
32 |
|
9 |
675 |
126.5 |
34 |
|
10 |
715 |
135 |
36 |
|
11 |
760 |
142.5 |
38 |
|
12 |
800 |
150 |
40 |
|
13 |
840 |
158 |
42 |
|
14 |
880 |
165 |
44 |
|
15 |
925 |
175 |
46 |
|
16 |
965 |
182 |
48 |
|
17 |
1010 |
190 |
50 |
|
18 |
1050 |
197 |
52 |
|
19 |
1090 |
205 |
54 |
|
20 |
1130 |
212.5 |
56 |
|
21 |
1175 |
220 |
58 |
|
22 |
1215 |
230 |
61 |
|
23 |
1260 |
236 |
63 |
|
24 |
1300 |
245 |
65 |
|
25 |
1340 |
252 |
67 |
|
26 |
1385 |
260 |
69 |
|
27 |
Reserved |
267.5 |
71 |
|
28 |
Reserved |
275 |
73.5 |
|
29 |
Reserved |
283 |
75 |
|
30 |
Reserved |
290 |
77.5 |
|
31 |
Reserved |
300 |
80 |