SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
The short circuit current in discharge (SCD or HSCD) function detects catastrophic current conditions in the discharge direction. The SCD thresholds and delay times are configurable through the device firmware. The detection circuit incorporates the delay setting before disabling the DSG FET. When an SCD event occurs, the Safety Status flag bit is set to 1 and is latched until it is cleared and the fault condition is removed.