SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VBAT_FS | Battery voltage measurement full scale range | VIN = VBAT | -0.2 | 5.5 | V | |
| VBAT_ERR | Battery voltage measurement error | VIN = VBAT, VBAT = 2.5 to 5.0V, TA = 25℃, Post-Calibration | -4 | ±2 | 4 | mV |
| VTS_FS | External thermistor voltage measurement full scale range | VIN = VTS | -0.2 | VREG18 | V | |
| tADC_CONV(4) | Conversion time | Single conversion | 11.72 | ms | ||
| BADC_ER(2)(3) | Effective resolution | Single conversion | 14 | 15 | bits | |
| RVADC_IN(1) | Effective input resistance | 8 | MΩ | |||