SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
The VADC multiplexer provides selectable connections to the device's external BAT, PACK, and TS pins as well as the internal temperature sensor (INT_TEMP). In addition, the multiplexer can independently enable the TS input connection to the internal biasing circuitry for an external thermistor and enables the user to short the multiplexer inputs for test and calibration purposes.