SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
During Linear mode, the BQ27Z855 device controls the external CHG FET in a linear operating mode to regulate charging current, charging voltage, and the CHG FET state.
There are several control loops that influence the charge current and charge voltage:
During battery charging, all control loops are enabled and the dominant loop takes control over the other loops.
The device supports several different battery chemistries and system requirements for single-cell applications through programmable battery charge profile parameters such as charge voltage regulation (VBAT_REG), charge current regulation (ICHG), and PACK voltage threshold to reduce charge current (VMINSYS) in device firmware. Refer to the BQ27Z855 Technical Reference Manual for a list of all programmable battery charge profile parameters in device data flash.