SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
| PIN | DESCRIPTION | ||
|---|---|---|---|
| NAME | NO. | TYPE(1) | |
| CHG | A1 | AO | High-side NMOS charge FET driver output |
| DSG | A2 | AO | High-side NMOS discharge FET driver output |
| PACK | A3 | AI | Pack input voltage sensing pin and path for zero-volt charge (ZVCHG) current to flow within the device from PACK to BAT. Connect a series 500 Ω typical resistor (RPACK) between the PACK pin and the PACK+ positive terminal. |
| BAT | B1 | P, AI | LDO regulator input and battery voltage measurement sense input. Connect a capacitor (CBAT) with the recommended typical capacitance of 1 µF between BAT and VSS. Place the capacitor close to the gauge. |
| CP | B2 | AO | Internal charge pump connection to the top of an external bypass capacitor (CCP) with the recommended typical capacitance of 1 µF. Connect the capacitor between CP and CP_BOOT. Place the capacitor close to the gauge. |
| REG18 | B3 | P | Internal regulator output. Requires a capacitor (CREG18) with the recommended typical capacitance of 1.5 µF connected between REG18 and VSS. Place the capacitor close to the gauge. |
| TS | C1 | AI | Thermistor input to VADC with internal 18 kΩ pull-up resistor. If not used, connect directly to VSS or leave floating and configure data flash accordingly. |
| INT | C2 | I/O | Programmable output interrupt to host. Can also be configured as a programmable push-pull GPIO via device firmware. If not used, leave floating and configure data flash accordingly. |
| CP_BOOT | C3 | AO | Internal charge pump connection to the bottom of an external bypass capacitor (CCP) with the recommended typical capacitance of 1µF. Connect the capacitor between CP and CP_BOOT. Place the capacitor close to the gauge. |
| VSS | D1 | P | Device ground |
| ENAB | D2 | I | Active low digital input with weak internal pull-up to BAT. Driving this signal to the PACK- battery pack terminal while the device is in a SHELF or SHUTDOWN mode will enable the device to wake up. If used, ENAB must be driven low with 1kΩ series resistor. |
| SDA | D3 | I/O | Digital input, open drain output for I2C serial data |
| SRP | E1 | AI | Analog input pin connected to the internal Coulomb counter peripheral for integrating a small voltage between SRP and SRN, where SRP is the top of the sense resistor. A charging current generates a positive voltage at SRP relative to SRN. |
| SRN | E2 | AI | Analog input pin connected to the internal Coulomb counter peripheral for integrating a small voltage between SRP and SRN, where SRN is the bottom of the sense resistor. A charging current generates a positive voltage at SRP relative to SRN. |
| SCL | E3 | I/O | Digital input, open drain output for I2C serial clock |