SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VDSG_ON | DSG FET driver ON output voltage | CLOAD = 10nF, VBAT ≥ 4V | 7.9 | 8.2 | 8.4 | V |
| CLOAD = 10nF, VBAT < 4V | 1.95 × VBAT | 2 × VBAT | 2.1 × VBAT | |||
| VCHG_ON | CHG FET driver ON output voltage | CLOAD = 10nF, VBAT ≥ 4V | 7.9 | 8.2 | 8.4 | V |
| CLOAD = 10nF, VBAT < 4V | 1.95 × VBAT | 2 × VBAT | 2.1 × VBAT | |||
| VDSG_OFF | DSG FET driver OFF output voltage | CLOAD= 10nF, VDSG_OFF = VDSG - VSS | 0.1 | V | ||
| VCHG_OFF | CHG FET driver OFF output voltage | CLOAD= 10nF, VCHG_OFF = VCHG - VSS | 0.1 | V | ||
| tDSG_RISE(1) | DSG FET driver rise time | CLOAD = 10nF, VDSG_ON changes from 10% to 90% of VBAT to VDSG_ON(TYP) | 400 | 800 | µs | |
| tCHG_RISE(1) | CHG FET driver rise time without CP capacitor | CLOAD = 10nF, VCHG_ON changes from 10% to 90% of VBAT to VCHG_ON(TYP) | 400 | 800 | µs | |
| tFET_FALL(1) | DSG and CHG FET driver fall time | CLOAD = 10nF, VFET changes from VFET_ON(TYP) to VFET_OFF | 50 | 200 | µs | |