SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
The overcurrent in charge (OCC or HOCC) function detects abnormally high current in the charge direction. The OCC threshold and delay time are configurable through the device firmware. The detection circuit incorporates the delay setting before disabling the CHG FET. When an OCC event occurs, the Safety Status flag bit is set to 1 and is latched until it is cleared and the fault condition is removed.