SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High-level input voltage | INT | 0.7 × VREG18 | V | ||
| VIL | Low-level input voltage | INT | 0.3 × VREG18 | V | ||
| VOH | Output voltage high | INT, IOH = -450µA | 0.85 × VREG18 | V | ||
| VOL | Output voltage low | INT, IOL = 1mA | 0.35 | V | ||
| RPD | Internal pull-down resistance | INT | 80 | 100 | 120 | kΩ |
| RPU | Internal pull-up resistance | INT | 80 | 100 | 120 | kΩ |
| CIN(1) | Input capacitance | INT | 1.5 | pF | ||
| ILKG(1) | Input leakage current | INT | 1 | µA | ||