SLUSG59A February 2026 – November 2026 BQ27Z855
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tOVP(1)(2)(3) | OVP detection delay options | Configurable with 8191 delay steps. To calculate expected delay time = 1.708 + DelayStep# * 0.854 . Factory default = 1171 counts = 1.708 + 1171 * 0.854 = 1001ms | 2.56 | 1001 | 6996 | ms |
| tUVP(1)(2)(3) | UVP detection delay options | Configurable with 255 delay steps. To calculate expected delay time = 1.708 + DelayStep# * 0.854 . Factory default = 117 counts = 1.708 + 117 * 0.854 = 101ms | 2.56 | 101 | 219 | ms |
| tOCC(1)(2)(3) | OCC detection delay options | Configurable with 127 delay steps. To calculate expected delay time = 1.708 + DelayStep# * 0.854 . Factory default = 10 counts = 1.708 + 10 * 0.854 = 10.2ms | 2.56 | 10.2 | 110 | ms |
| tOCD(1)(2)(3) | OCD detection delay options | Configurable with 127 delay steps. To calculate expected delay time = 1.708 + DelayStep# * 0.854 . Factory default = 18 counts = 1.708 + 18 * 0.854 = 17ms | 2.56 | 17 | 110 | ms |
| tSCD(1)(2)(3) | SCD detection delay options | Configurable with 7 delay options. To calculate expected delay time = DelayStep# * 0.122 + 0.2745 Factory default = 1 count = 1 * 0.122 + 0.2745 | 396 | 396 | 1128 | µs |
| tWAKE_CC(1)(2)(3) | Current wake in charge detection delay options | Configurable with 31 delay steps. To calculate expected delay time = 1.708 + (14 + DelayStep# - 2) * 0.854 . Factory default = 7 counts = 1.708 (14 + 7 - 2) * 0.854 = 17.93ms | 12.81 | 17.93 | 38.43 | ms |
| tWAKE_CD(1)(2)(3) | Current wake in discharge detection delay options | Configurable with 31 delay steps. To calculate expected delay time = 1.708 + (14 + DelayStep# - 2) * 0.854 . Factory default = 7 counts = 1.708 (14 + 7 - 2) * 0.854 = 17.93ms | 12.81 | 17.93 | 38.43 | ms |