SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | 18K Temperature Model | Coeff a5 | I2 | –32768 | 32767 | 672 | — |
Description: This is the coefficient of the 0th power element of the first temperature polynomial.