SLUUBY1B December 2020 – April 2022 BQ76942
The 0x0071 DASTATUS1(), 0x0072 DASTATUS2(), and 0x0073 DASTATUS3() subcommands provide raw ADC counts in 32-bit format of the cell voltage measurements, as well as the synchronized current measurements taken simultaneously with each cell voltage measurement.
The 32-bit cell voltage counts data has an LSB value of approximately 5 × VREF1 / 223 ≅ 5 × 1.212 V / 223 ≅ 0.722 μV.
The 32-bit current counts data has an LSB value of approximately VREF2 / (5 × 223) ≅ 1.24 V / (5 × 223) ≅ 29.56 nV.
Table 4-4 shows further details.
| Subcommand Address | Bytes Within Block | Name | Unit |
|---|---|---|---|
| 0x0071 | 0–3 | Cell 1 Voltage Cnts | ADC counts |
| 4–7 | Cell 1 Current Cnts | ADC counts | |
| 8–11 | Cell 2 Voltage Cnts | ADC counts | |
| 12–15 | Cell 2 Current Cnts | ADC counts | |
| 16–19 | Cell 3 Voltage Cnts | ADC counts | |
| 20–23 | Cell 3 Current Cnts | ADC counts | |
| 24–27 | Cell 4 Voltage Cnts | ADC counts | |
| 28–31 | Cell 4 Current Cnts | ADC counts | |
| 0x0072 | 0–3 | Cell 5 Voltage Cnts | ADC counts |
| 4–7 | Cell 5 Current Cnts | ADC counts | |
| 8–11 | Cell 6 Voltage Cnts | ADC counts | |
| 12–15 | Cell 6 Current Cnts | ADC counts | |
| 16–19 | Cell 7 Voltage Cnts | ADC counts | |
| 20–23 | Cell 7 Current Cnts | ADC counts | |
| 24–27 | Cell 8 Voltage Cnts | ADC counts | |
| 28–31 | Cell 8 Current Cnts | ADC counts | |
| 0x0073 | 0–3 | Cell 9 Voltage Cnts | ADC counts |
| 4–7 | Cell 9 Current Cnts | ADC counts | |
| 8–11 | Cell 10 Voltage Cnts | ADC counts | |
| 12–15 | Cell10 Current Cnts | ADC counts | |
| 16–31 | Reserved | - |