SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Permanent Failure | Enabled PF C | U1 | 0x00 | 0xFF | 0x07 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CMDF | HWMX | VSSF | VREF | LFOF | IRMF | DRMF | OTPF |
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | CMDF | 0 | Commanded Permanent Fail 0 = Disabled 1 = Enabled |
| 6 | HWMX | 0 | Internal Stuck Hardware Mux Permanent Fail 0 = Disabled 1 = Enabled |
| 5 | VSSF | 0 | Internal VSS Measurement Permanent Fail 0 = Disabled 1 = Enabled |
| 4 | VREF | 0 | Internal Voltage Reference Permanent Fail 0 = Disabled 1 = Enabled |
| 3 | LFOF | 0 | Internal LFO Permanent Fail 0 = Disabled 1 = Enabled |
| 2 | IRMF | 1 | Instruction ROM Permanent Fail 0 = Disabled 1 = Enabled |
| 1 | DRMF | 1 | Data ROM Permanent Fail 0 = Disabled 1 = Enabled |
| 0 | OTPF | 1 | OTP Memory Permanent Fail 0 = Disabled 1 = Enabled |