SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Fuse | Min Blow Fuse Voltage | I2 | 0 | 32767 | 500 | 10mV |
Description: The device will normally attempt to blow the fuse only if the stack voltage is above this threshold. If Settings:Protection:Protection Configuration[PACK_FUSE] is set, pack voltage is used instead of stack voltage. However, if FET failure (CFETF or DFETF) is detected and Settings:Protection:Protection Configuration[FETF_FUSE] is set, this voltage threshold is ignored.