SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Voltage Time | U1 | 1 | 255 | 5 | s |
Description: This parameter sets how often the device wakes to measure voltages and temperatures while in SLEEP mode. While in sleep mode, the device begins 4-second current measurements one second after measuring voltages and temperatures. These measurements interrupt the 4-second current measurement and start it over. That means that setting this parameter to a value less than 5 seconds will result in no completed 4-second current measurements in sleep. The most common settings of this parameter are 1 second, 5 seconds, or (4 * n + 1) seconds.