SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | Low V Shutdown Delay | U1 | 0 | 63 | 1 | s |
Description: Configures the number of seconds the device must measure voltage below Power:Shutdown:Shutdown Stack Voltage or Power:Shutdown:Shutdown Cell Voltage to enter SHUTDOWN mode. A value of 0 means that shutdown will be entered with a single low voltage sample.