SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | RAM Fail Shutdown Time | U1 | 0 | 255 | 5 | s |
Description: The device performs periodic RAM integrity checks and forces a watchdog reset if corruption is detected. To avoid unwanted reset loops in case of a failure, the device will enter SHUTDOWN mode instead of resetting if it detects a RAM error within this number of seconds of a watchdog reset.