SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | SCDL | Recovery Threshold | I2 | –32768 | 32767 | 200 | mA |
Description: This parameter sets the recovery threshold for the Short Circuit in Discharge Latch Protection. Measured current must be greater than or equal to this value for Protections:SCDL:Recovery Time seconds for recovery to occur via this mechanism. This recovery mechanism is disabled when Settings:Protection:Protection Configuration[SCDL_CURR_RECOV] is not set.