SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VIMR | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Voltage Imbalance at Rest Permanent Fail delay. When the delta between the maximum and minimum cell voltages is greater than or equal to Permanent Fail:VIMR:Threshold for Permanent Fail:VIMR:Delay seconds while VIMR check conditions are met, the VIMR Permanent Fail is triggered.