SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | FET | Predischarge Stop Delta | U1 | 0 | 255 | 50 | 10mV |
Description: Every 250ms, the device checks the last measured LD pin and top-of-stack voltages if in predischarge mode. Predischarge mode is exited if the voltage on the LD pin is greater than or equal to the top-of-stack voltage minus this delta.
0 = Predischarge voltage check disabled. Predischarge mode is exited for timeout.
All other values = Predischarge mode exited when the LD pin voltage is measured within this delta of the top-of-stack voltage.