SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | PTO | Charge Threshold | I2 | –32768 | 32767 | 250 | mA |
Description: This parameter sets the current threshold for the Precharge Timeout Protection. When in PRECHARGE mode but the current is less than or equal to this threshold, the timeout timer is not incremented and the Precharge Timeout Suspend (PTOS) bit is set.