SLUUBY1B December 2020 – April 2022 BQ76942
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Sleep | Wake Comparator Current | I2 | 500 | 32767 | 500 | mA |
Description: Configures the current wake comparator threshold in sleep mode. Note that the default wake comparator conversion speed (12 ms) results in lower accuracy conversions than the normal current measurements. The smallest recommended threshold at this speed is 500mA.