SLUUCA6 October 2021 BQ27Z746
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Settings | Configuration | Host Intr Config | H1 | 0x00 | 0x38 | 0x00 | — | Bit 0: BTP_EN 0 = Disables assertion of the INT pin when BTP is triggered 1 = Enables assertion of the INT pin when BTP is triggered Bit 1: = BTP_SRC 0 = BTP interrupts use capacity-based thresholds 1 = BTP interrupts use RSOC-based thresholds Bit 2: RSVD Bit 3: ACTVLO_EN 0 = Interrupt (INT) is active HIGH. 1 = Interrupt (INT) is active LOW. Bit 4: PUSHPULL_EN 0 = Interrupts on the INT pin are open-drain type (pull up required), 1 = Interrupts on the INT pin are push-pull type (internal pull up used), Bit 5: INT_TYPE 0 = Interrupts enabled on INT pin as level-type 1 = Interrupts enabled on INT pin as pulse-type Bits 7-6: RSVD |