SLUUCA6 October 2021 BQ27Z746
This command reads or writes the data flash values of Manufacturer Info Block B01 through Manufacturer Info Block B32 on MACData(). Writes are only available in UNSEALED mode.
| Status | Condition | Action |
|---|---|---|
| Activate | 0x007A to AltManufacturerAccess() | Outputs 32 bytes of Manufacturer Info on MACData() in the following format: AABBCCDDEEFFGGHHIIJJKKLLMMNN OOPPQQRRSSTTUUVVWWXXVVZZ112233445566 |
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| System Data | Manufacturer Info B | Manufacturer Info Block B01 | H1 | 0x00 | 0xFF | 0x61 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B02 | H1 | 0x00 | 0xFF | 0x62 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B03 | H1 | 0x00 | 0xFF | 0x63 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B04 | H1 | 0x00 | 0xFF | 0x64 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B05 | H1 | 0x00 | 0xFF | 0x65 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B06 | H1 | 0x00 | 0xFF | 0x66 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B07 | H1 | 0x00 | 0xFF | 0x67 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B08 | H1 | 0x00 | 0xFF | 0x68 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B09 | H1 | 0x00 | 0xFF | 0x69 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B10 | H1 | 0x00 | 0xFF | 0x6A | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B11 | H1 | 0x00 | 0xFF | 0x6B | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B12 | H1 | 0x00 | 0xFF | 0x6C | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B13 | H1 | 0x00 | 0xFF | 0x6D | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B14 | H1 | 0x00 | 0xFF | 0x6E | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B15 | H1 | 0x00 | 0xFF | 0x6F | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B16 | H1 | 0x00 | 0xFF | 0x70 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B17 | H1 | 0x00 | 0xFF | 0x71 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B18 | H1 | 0x00 | 0xFF | 0x72 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B19 | H1 | 0x00 | 0xFF | 0x73 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B20 | H1 | 0x00 | 0xFF | 0x74 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B21 | H1 | 0x00 | 0xFF | 0x75 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B22 | H1 | 0x00 | 0xFF | 0x76 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B23 | H1 | 0x00 | 0xFF | 0x77 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B24 | H1 | 0x00 | 0xFF | 0x7A | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B25 | H1 | 0x00 | 0xFF | 0x78 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B26 | H1 | 0x00 | 0xFF | 0x79 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B27 | H1 | 0x00 | 0xFF | 0x30 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B28 | H1 | 0x00 | 0xFF | 0x31 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B29 | H1 | 0x00 | 0xFF | 0x32 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B30 | H1 | 0x00 | 0xFF | 0x33 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B31 | H1 | 0x00 | 0xFF | 0x34 | — |
| System Data | Manufacturer Info B | Manufacturer Info Block B32 | H1 | 0x00 | 0xFF | 0x35 | — |