SLUUCA6 October 2021 BQ27Z746
This command returns the manufacture date of the pack, as programmed in data flash. This command can be written to update data flash in UNSEALED mode.
| Status | Condition | Action |
|---|---|---|
| Enable | 0x004D to AltManufacturerAccess() | Returns the value stored in Manufacture Date |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| I2C Configuration | Data | Manufacture Date | U2 | 0 | 65535 | 1980-1-1 | date | Manufacture date of the pack, which follows the format: Day + Month×32 + (Year–1980) × 512 Example: 10/27/2017 = 19291 (or 0x4B5B, binary split: 100101, 1010, 11011) |