SLUUCA6 October 2021 BQ27Z746
RLO Charge mode is similar to RLO mode, except it includes the option to individually enable the buffer with 0-mV offset on BAT_SP and BAT_SN using RLO Charge Config. Enabling the buffer in RLO Charge mode is intended to reduce battery sensing error due to high charge currents through the RDS(on) of the CHG and DSG FETs and the parasitic resistance on the high and low sides of the battery.
| Status | Condition | Action |
|---|---|---|
| Activate | OperationStatusA()[XCHG] = 0 AND Current() ≥ RLO Charge Threshold | Enter RLO Charge Mode |
| Exit | OperationStatusA()[XCHG] = 1 OR Current() < RLO Charge Threshold | Exit RLO Charge Mode |
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Batt Sense | RLO Charge Threshold | I2 | 0 | 32767 | 75 | mA |
| Settings | Batt Sense | RLO Charge Config | H1 | 0x00 | 0x0C | 0x0C | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | BUF_P_EN | BUF_N_EN | RSVD | RSVD |
| RSVD (Bits 7–4): Reserved. Do not use. | ||
| BUF_P_EN (Bit 3): Buffer enable on BAT_SP during RLO Charge Mode | ||
| 1 = | Enable buffer with 0-mV offset between BAT and BAT_SP (default) | |
| 0 = | Disable buffer with 0-mV offset between BAT and BAT_SP | |
| BUF_N_EN (Bit 2): Buffer enable on BAT_SN during RLO Charge Mode | ||
| 1 = | Enable buffer with 0-mV offset between VSS and BAT_SN (default) | |
| 0 = | Disable buffer with 0-mV offset between VSS and BAT_SN | |
| RSVD (Bits 1–0): Reserved. Do not use. | ||