SLUUCA6 October 2021 BQ27Z746
This command returns the assigned pack name, as programmed in data flash.
| Status | Condition | Action |
|---|---|---|
| Enable | 0x004A to AltManufacturerAccess() | Returns the value stored in Device Name |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| I2C Configuration | Data | Device Name | S21 | — | — | BQ27Z746 | ASCII | Assigned pack name |