SLUUCA6 October 2021 BQ27Z746
This command returns the serial number of the pack, as programmed in data flash. This command can be written to update data flash in UNSEALED mode.
| Status | Condition | Action |
|---|---|---|
| Enable | 0x004E to AltManufacturerAccess() | Returns the value stored in Serial Number |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| I2C Configuration | Data | Serial Number | H2 | 0x0000 | 0xFFFF | 0x0001 | — | Serial number of the pack |