SLUUCA6 October 2021 BQ27Z746
The measured cell voltage is segmented into several voltage ranges. The charging algorithm adjusts ChargingCurrent() according to the temperature range and voltage range. The voltage ranges set in data flash should adhere to the following format:
| Charging Voltage Low ≤ Charging Voltage Med ≤ Charging Voltage High ≤ [Standard or Rec] Temp Charging:Voltage | ||||
|---|---|---|---|---|
Depending on the specific charging profile, the Low Temp Charging:Voltage and High Temp Charging:Voltage settings do not necessarily have the highest setting values.
Figure 11-3 Charging Voltage Ranges| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithms | Voltage Range | Precharge Start Voltage | I2 | 0 | 32767 | 2500 | mV | Minimum cell voltage to enter PRECHARGE mode |
| Advanced Charging Algorithms | Voltage Range | Charging Voltage Low | I2 | 0 | 32767 | 2900 | mV | Precharge Start Voltage range to Charging Voltage Low range |
| Advanced Charging Algorithms | Voltage Range | Charging Voltage Med | I2 | 0 | 32767 | 3600 | mV | Charging Voltage Low range to Charging Voltage Med range |
| Advanced Charging Algorithms | Voltage Range | Charging Voltage High | I2 | 0 | 32767 | 4000 | mV | Charging Voltage Med to Charging Voltage High range |
| Advanced Charging Algorithms | Voltage Range | Charging Voltage Hysteresis | U1 | 0 | 255 | 0 | mV | Charging Voltage Hysteresis is applied when voltage is decreasing. |