SLUUCA6 October 2021 BQ27Z746
Temp Range status bits indicate the current operating temperature range.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | OT | HT | STH | RT | STL | LT | UT |
| RSVD (Bit 7): Reserved | ||
| OT (Bit 6): Overtemperature range | ||
| 1 = | Temperature > T4 | |
| 0 = | Inactive | |
| HT (Bit 5): High temperature range | ||
| 1 = | T3 < Temperature < T4 | |
| 0 = | Inactive | |
| STH (Bit 4): Standard temperature high range | ||
| 1 = | T6 < Temperature < T3 | |
| 0 = | Inactive | |
| RT (Bit 3): Recommended temperature range | ||
| 1 = | T5 < Temperature < T6 | |
| 0 = | Inactive | |
| STL (Bit 2): Standard temperature low range | ||
| 1 = | T2 < Temperature < T5 | |
| 0 = | Inactive | |
| LT (Bit 1): Low temperature range | ||
| 1 = | T1 < Temperature < T2 | |
| 0 = | Inactive | |
| UT (Bit 0): Undertemperature range | ||
| 1 = | Temperature < T1 | |
| 0 = | Inactive | |