SLUUCA6 October 2021 BQ27Z746
In SHUTDOWN mode, the device turns off the CHG and DSG FETs after FET Off Time, and then shuts down to minimize power consumption after Delay time. Both FET Off Time and Delay time are referenced to the time the gauge received the command. Thus, the Delay time must be set longer than the FET Off Time. The device returns to NORMAL mode when the voltage at PACK terminal > VStartup– or the ENAB pin is pulled low. The device can be sent to this mode with the AltManufacturerAccess() Shutdown command, which sets OperationStatus()[SDM]. Charger voltage must not be present and the ENAB pin must be high for the device to enter SHUTDOWN mode. If there is charger voltage present or charge current is flowing, the device waits until the charger is removed to enter the SHUTDOWN state. This is to prevent the device from an unintended, immediate wakeup. The Shutdown() command cannot be canceled.
If the gauge is unsealed and the MAC Shutdown() command is sent twice in a row, the gauge executes the shutdown sequence immediately and skips the normal delay sequence.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Power | Ship | FET Off Time | U1 | 0 | 127 | 10 | s | Delay time to turn OFF FETs prior to entering SHUTDOWN mode. This setting should not be longer than the Delay setting. |
| Power | Ship | Delay | U1 | 0 | 254 | 20 | s | Delay time to enter SHUTDOWN mode |
| Power | Ship | Auto Ship Time | U2 | 0 | 65535 | 4320 | min | Time without communication in SLEEP to automatically enter SHUTDOWN when Power Config[AUTO_SHIP_EN] = 1 |