SLUUCA6 October 2021 BQ27Z746
The secure key is stored in the secured memory of the BQ27Z746 device. It is located in secure memory, which can store up to three secure keys.
Auth Config selects which of the three keys to be used with KEY_SEL0 and KEY_SEL1.
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Settings | Configuration | Auth Config | H1 | 0x0 | 0x02 | 0x00 | — | Bit 0: KEY_SEL0 Bit 1: KEY_SEL1 00 = Enables KEY 1 01 = Enables KEY 2 10 = Enables KEY 3 11 = Reserved. Do not use. |