SLUUCA6 October 2021 BQ27Z746
This command returns the signature of all static data flash parameters. The command does not update Static DF Signature.
| Status | Condition | Action |
|---|---|---|
| Enable | 0x0005 to AltManufacturerAccess() | Returns the signature of all static DF on a subsequent read on MACData() after a wait time of 250 ms. The MSB is set to 1 if the calculated signature does not match the signature stored in DF. |
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| System Data | Integrity | Static DF Signature | H2 | 0 | 0x7FFF | 0x0000 | — | Static data flash signature. Use the MAC StaticDFSignature() (with MSB set to 0) to manually initialize this value. |