SLUUCA6 October 2021 BQ27Z746
The BQ27Z746 device can disable charging if certain safety conditions are detected, setting the OperationStatus()[XCHG] = 0.
| Status | Condition | Action |
|---|---|---|
| Normal | GaugingStatus()[TCA] = 0 if Charging Configuration[CHGFET] = 1 | ChargingVoltage() = Charging Algorithm ChargingCurrent() = Charging Algorithm OperationStatus()[XCHG] = 0 |
| Trip | ManufacturingStatus()[FET_EN] = 0 OR ChargingStatus()[IN] = 1 if [CHGIN] = 1 OR ChargingStatus()[SU] = 1 if [CHGSU] = 1 OR OperationStatus()[SLEEP] = 1 if AND [SLEEPCHG] = 0 OR GaugingStatus()[TCA] = 1 if Charging Configuration[CHGFET] = 1 | ChargingVoltage() = 0 ChargingCurrent() = 0 OperationStatus()[XCHG] = 1 |
Similarly, the device can disable discharge of certain safety conditions if any of the following conditions are detected, setting the OperationStatus()[XDSG] = 1: