SLUUCH2 March 2021 BQ40Z50-R2
The BQ40Z50-R4 device has an overtemperature protection for cells in the DISCHARGE or RELAX state (that is, non-charging state with BatteryStatus[DSG] = 1).
| Status | Condition | Action |
|---|---|---|
| Normal | Max Cell Temp TS1..4 < OTD:Threshold OR charging | SafetyAlert()[OTD] = 0 |
| Alert | Max Cell Temp TS1..4 ≥ OTD:Threshold AND Not charging (that is, BatteryStatus[DSG] = 1) | SafetyAlert()[OTD] = 1 BatteryStatus()[TDA] = 1 |
| Trip | Max Cell Temp TS1..4 ≥ OTD:Threshold AND Not charging (that is, BatteryStatus[DSG] = 1) for OTD:Delay duration | SafetyAlert()[OTD] = 0 SafetyStatus()[OTD] = 1 BatteryStatus()[OTA] = 1 OperationStatus()[XDSG] = 1 if FET Options[OTFET] = 1 BatteryStatus()[TDA] = 0 |
| Recovery | SafetyStatus()[OTD] AND Max Cell Temp TS1..4 ≤ OTD:Recovery | SafetyStatus()[OTD] = 0 BatteryStatus()[OTA] = 0 OperationStatus()[XDSG] = 0 BatteryStatus()[TDA] = 0 |