SLUUCH2 March 2021 BQ40Z50-R2
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Auth Config | H1 | 0x00 | 0x0C | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | RSVD | RSVD | RSVD | DF_READ_EN | SHA1_ SECURE | RSVD | RSVD |
| RSVD (Bits 7–4): Reserved. Do not use. | ||
| DF_READ_ON (Bit 3): Enables data flash read in SEALED mode | ||
| 1 = | Enables data flash read in SEALED mode | |
| 0 = | data flash read in SEALED mode not allowed (default) | |
| SHA1_SECURE (Bit 2): Enables secure memory usage for encryption key storage | ||
| 1 = | Enables secure memory usage | |
| 0 = | Disables secure memory usage | |
| RSVD (Bits 1–0): Reserved. Do not use. | ||