SLUUCH2 March 2021 BQ40Z50-R2
This command instructs the device to return Impedance Track related gauging information on ManufacturerBlockAccess() or ManufacturerData().
| Status | Condition |
|---|---|
| Activate | 0x0075 to ManufacturerBlockAccess() or ManufacturerAccess() |
Action: Output 24 bytes of IT data values on ManufacturerBlockAccess() or ManufacturerData() in the following format: aaAAbbBBccCCddDDeeEEffFFggGGhhHHIiIIjjJJkkKKllLL where:
| Value | Description | Unit |
|---|---|---|
| AAaa | QMax 0. QMax of Cell 1 | mAh |
| BBbb | QMax 1. QMax of Cell 2 | mAh |
| CCcc | QMax 2. QMax of Cell 3 | mAh |
| DDdd | QMax 3. QMax of Cell 4 | mAh |
| EEee | QMax DOD0_0. DOD0 saved to be used for next QMax update of Cell 1. The value is only valid when [VOK] = 1. | — |
| FFff | QMax DOD0_1. DOD0 saved to be used for next QMax update of Cell 2. The value is only valid when [VOK] = 1. | — |
| GGgg | QMax DOD0_2. DOD0 saved to be used for next QMax update of Cell 3 . The value is only valid when [VOK] = 1. | — |
| HHhh | QMax DOD0_3. DOD0 saved to be used for next QMax update of Cell 4. The value is only valid when [VOK] = 1. | — |
| IIii | QMax Passed Q. Pass capacity since last QMax DOD value is saved. | mAh |
| JJjj | QMax Time. Time passed since last QMax DOD value is saved. | hr/16 |
| KKkk | Temp k. Thermal Model temperature factor | — |
| LLll | Temp a. Thermal Model temperature | — |