SLUUCH2 March 2021 BQ40Z50-R2
This command manually starts an CC Auto Offset calibration. The calibration takes about 16 s.
This value is updated to CC Auto Offset, and is used for cell current measurement when the device is in CHARGING or DISCHARGING state. This offset is not used during RELAX mode. The cell current measurement is a current measurement taken simultaneously as the cell voltage measurement.